SBAU383A June   2021  – February 2022 BUF802

 

  1.   Trademarks
  2. Introduction
  3. Configuration and Usage
  4. Power Connections
  5. Input and Output Connections
  6. Stand-Alone Buffer Configuration
  7. Composite Loop Configuration
  8. External Clamping
  9. Schematic
  10. Layout Prints
  11. 10Related Documentation
  12. 11Revision History

Introduction

The BUF802RGTEVM is designed to easily demonstrate the functionality and versatility of the buffer. The EVM features two separate circuit configurations: a composite loop with a precision amplifier and a standalone BUF802 circuit. It can be used with split or single supplies, andand includes SMA connectors on analog inputs and outputs for easy operation. The layout is optimized to reduce parasitic coupling and provide the best signal fidelity across frequency.

  • Includes standalone device circuit and composite loop with precision amplifier
  • Potentiometer to trim offset of low frequency composite path
  • Layout configured to minimize parasitic coupling
  • Easy to use SMA connectors for all input and output signals