SBAU392A July 2022 – January 2023 AFE7950 , TRF1208
The TRF1208-AFE7950-EVM includes a clocking and power solution, and runs off a single 5.5-V supply. As Figure 1-1 shows, the RF inputs and outputs using SMA connectors are on the top side of the EVM. A reference clock (for example, 10 MHz) to lock the onboard voltage-controlled crystal oscillator (VCXO) with the LMK04828, PLL-1 can be provided to the connector named LMK CLKIN (SMA J15). (1)
SMA J13 (REF_CLK_HIGH) or SMA J14 (REF_CLK_LOW) can be used to feed an external reference clock to lock the PLLs in the AFE79xx. The USB connector and the 5.5-V connector are on the right side of the board.
Figure 1-2 shows the bottom view of the TRF1208-AFE7950-EVM.
The capture card that is used with the TRF1208-AFE7950-EVM is typically the TSW14J56 or TSW14J57. The TSW14J56 supports a SerDes speed of up to 12.5 Gbps and the TSW14J57 goes as high as 15 Gbps. The choice of the TSW14J56 or TSW14J57 EVM depends on the AFE79xx JESD204 configuration and the associated SerDes rate.