SBAU395 april 2023 DAC39RF10
The following steps are only needed when DAC is programmed to JMODE 1 to 7. For JMODE0 the NCO configuration can be skipped to the section HSDCpro section. For JMODEs 1 to 7 when number of streams M is greater than or equal to 2 and interpolation factor is also set to greater than or equal to 2, the NCO(numerically controlled oscillator) can be used to mix I/Q baseband signal to generate a higher output frequency signal from the output of the DAC.
Table 3-2 describes the relationship of interpolation factor and number of streams to number of DUCs ( Digital up converter) that can be used.
Number of Streams | Interpolation Factors | DUCs Enabled |
---|---|---|
2 | 2-256x | DUC0 |
4 | 4-256x | DUC0, DUC1 |
6 | 8-256x | DUC0, DUC1, DUC2 |
8 | 8-256x | DUC0, DUC1, DUC2, DUC3 |
With the EVM gui open on the PC, navigate to NCO tab on upper left side of the GUI.