SBAU395 april 2023 DAC39RF10
The DAC device supports some configuration of the JESD204C interface. Due to limitations in the TSW14J59EVM firmware, all JESD204C link features of the DAC device are not supported. Table 4-1 lists the supported and non-supported features.
JESD204C Feature | Supported by DAC Device | Supported by TSW14J59EVM |
---|---|---|
Number of lanes per link (L) | L = 1, 2, 3, 4, 6, 8,12,16(1) | L = 1, 2, 3, 4, 6, 8,12,16 supported |
Scrambling | Supported | Supported |
Test patterns | PRBS7, PRBS9, PRBS15, PRBS31 | Not Supported |
Speed | Lane rates from 0.75 to 12.8 Gbps | Lane rates from 2 to 17.16 Gbps ƒ(SAMPLE) parameter must be properly set in HSDC Pro GUI. |