SBAU395 april 2023 DAC39RF10
Table 7-3 shows the jumper settings and Table 7-4 shows the LED functionality.
Label | Description | Function |
---|---|---|
J12 | Selects the source for SPI signals | Uninstalled(default): SPI signals to various device on the EVM are controlled by the FTDI dongle board. Installed: SPI signals from FMC+ connector are controlling the devices on the EVM(This feature will be supported on next rev of the board). |
Label | Function |
---|---|
D3 | 12 V power indicator |