SBAU398 March 2022
The ADCx120Q1EVM-PDK is an evaluation module (EVM) designed to demonstrate the performance and functionality of the PCMx120-Q1 family of devices. This family includes the devices shown in Table 1-1 with differences in performance and function noted. The family also includes the PCMD3140-Q1, which is the digital mic only version of the device.
Device | SNR Without DRE (dB) | SNR With DRE (dB) |
---|---|---|
PCM3120-Q1 | 106 | N/A |
PCM5120-Q1 | 108 | 120 |
PCM6120-Q1 | 112 | 123 |
PCMD3140-Q1 | 127 (5th-order PDM) | N/A |