SBAU399 May 2022
The AMC1333EVM digital input/output is a simple three-terminal screw connector located at J4. J4.2 is the output data from the modulator installed in location U1. As shown in Figure 3-1, pin 7 of U1 is the modulator clock output. The clock output can be monitored at J4.3 relative to J4.1. Figure 3-1 shows the digital I/O circuitry for the AMC1333EVM. Table 3-1 lists the digital output signals relative to J4.
Pin Number | Signal | Description |
---|---|---|
J4.1 | DGND | Digital ground reference |
J4.2 | DOUT | Modulator bit stream data output |
J4.3 | CLOCK | Modulator clock |