SBAU399 May   2022

 

  1.   Trademarks
  2. 1EVM Overview
    1. 1.1 Features
    2. 1.2 Introduction
  3. 2Analog Interface
    1. 2.1 Analog Inputs
  4. 3Digital Interface
  5. 4Power Supplies and Device Operation
    1. 4.1 AVDD and DVDD Inputs: J2 and J3
    2. 4.2 Device Operation
  6. 5Layout, Bill of Materials, and Schematic
    1. 5.1 Printed Circuit Board Layout
    2. 5.2 Bill of Materials
    3. 5.3 Schematic

AVDD and DVDD Inputs: J2 and J3

There are two screw terminals that allow external supplies to be connected. The J2 screw terminal allows the user to externally provide power to AVDD and the screw terminal J3 allows the user to externally provide power to DVDD. The AVDD supply must be between 3 VDC and 5.5 VDC and the DVDD supply must be between 3 VDC and 5 VDC. Figure 4-1 shows the input power scheme.

Figure 4-1 AVDD and DVDD Inputs