SBAU399 May 2022
The analog input to the AMC1333EVM board allows connection to AINP and AINN through an R/C filter with 10-Ω resistors (R5 and R6) and a 10-nF capacitor (C2). If filtering is not required, the C2 capacitor can be removed and the R5 and R6 resistors can be replaced with 0-Ω resistors.
The user optional resistor divider network that consists of R1, R2, and R3 is not populated by default. Populating this resistor divider network allows the user to select values of R1, R2, and R3 to generate a voltage across R3 for voltage sensing. Figure 2-1 shows an input circuit schematic for the AMC1333EVM and Table 2-1 lists the screw terminal connections.
Pin Number | Signal | Description |
---|---|---|
J1.1 | AINP | Noninverting analog input to the AMC1333 |
J1.2 | AINN | Inverting input to the AMC1333 |
J1.3 | AGND | Analog ground reference |