SBAU399 May   2022

 

  1.   Trademarks
  2. 1EVM Overview
    1. 1.1 Features
    2. 1.2 Introduction
  3. 2Analog Interface
    1. 2.1 Analog Inputs
  4. 3Digital Interface
  5. 4Power Supplies and Device Operation
    1. 4.1 AVDD and DVDD Inputs: J2 and J3
    2. 4.2 Device Operation
  6. 5Layout, Bill of Materials, and Schematic
    1. 5.1 Printed Circuit Board Layout
    2. 5.2 Bill of Materials
    3. 5.3 Schematic

Bill of Materials

Table 5-1 shows the AMC1333EVM bill of materials (BOM).

Table 5-1 Bill of Materials

Designator

Description

Manufacturer

Mfg. PartNumber

C1, C7

CAP, CERM, 1 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805

MuRata

GCM219R71C105KA37D

C2

CAP, CERM, 0.01 uF, 16 V, +/- 10%, X7R, 0603

Kemet

C0603C103K4RACTU

C4, C8

CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206

TDK

CGA5L1X7R1H106K160AE

C5, C9

CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 1206

Yageo America

CC1206KRX7R9BB104

C10, C11

CAP, CERM, 10 pF, 50 V, +/- 1%, C0G/NP0, 0603

Kemet

C0603C100F5GAC7867

J1, J4

Terminal Block, 3.5mm Pitch, 3x1, TH

On-Shore Technology

ED555/3DS

J2, J3

Terminal Block, 3.5mm Pitch, 2x1, TH

On-Shore Technology

OSTTE020161

LBL1

Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll

Brady

THT-14-423-10

R4

RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

Panasonic

ERJ-3GEY0R00V

R5, R6

RES, 10.0, 0.1%, 0.1 W, 0603

Bourns

CRT0603-BY-10R0ELF

R7, R8, R9

RES, 20.0, 0.1%, 0.1 W, 0603

Yageo America

RT0603BRD0720RL

TP2, TP3

Terminal, Turret, TH, Double

Keystone

1573-2

U1

Small, High-Precision, Reinforced Isolated Delta-Sigma Modulator for Voltage Sensing Applications SOIC8

Texas Instruments

AMC1333M10DWVR

C3, C6

CAP, CERM, 1000 pF, 16 V, +/- 10%, X7R, 0603

Not Installed

R1, R2, R3

RES, 10.2 k, 1%, 0.25 W, 1206

Not Installed

TP1

Terminal, Turret, TH, Double

Not Installed