SBAU400 November 2023 TMAG5253
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
BT1 | 1 | Battery Retainer Coin, 10.0mm 1 Cell SMD (SMT) Tab | SMT_BATT_RTNR | 3030 | Keystone | |
C1, C3 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0603 | 0603 | 060330160104JXT | Knowles Syfer |
C2 | 1 | 10uF | CAP, CERM, 10 µF, 16 V,+/- 10%, X7R, 0805 | 0805 | CL21B106KOQNNNG | Samsung |
D1 | 1 | Red, Green, Blue (RGB) 621nm Red, 525nm Green, 465nm Blue LED Indication - Discrete 1.8V Red, 2.65V Green, 2.65V Blue 4-SMD, No Lead | SMT4 | XZCMEDGCBD110W | SunLED | |
J1 | 1 | HDR5 | GEC05SBSN-M89 | Sullins | ||
R1 | 1 | 0 | RES SMD 0 OHM JUMPER 1/8W 0805 | 0805 | RC0805FR-070RL | Yageo |
R2 | 1 | 0 | RES, 0, 5%, 0.063 W, 0402 | 0402 | MCR01MZPJ000 | Rohm |
R3 | 1 | 1.00k | RES, 1.00 k, 1%, 0.0625 W, 0402 | 0402 | RC0402FR-071KL | Yageo America |
R5 | 1 | 340 | RES, 340, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07340RL | Yageo |
R6 | 1 | 750 | RES, 750, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603750RFKEA | Vishay-Dale |
SW1 | 1 | Switch Slide SPDT Side Slide 0.1A 12VDC Gull Wing SMD Embossed T/R | SMT_SW_8MM85_5MM00 | CSS-1210TB | Nidec Copal Electronics | |
U1 | 1 | Low power Ratiometric Linear Hall Effect Sensor | X2SON4 | TMAG5253A1DMR | Texas Instruments | |
U2 | 1 | 16 MHz Ultra-Low-Power Microcontroller With 4 KB FRAM, 1 KB SRAM, 12 IO, 8 ch ADC10, OpAmps, TIA, PW0020A (TSSOP-20) | PW0020A | MSP430FR2311IPW20R | Texas Instruments | |
ROD | 1 | Multipurpose 6061 Aluminum Rod trimmed to 2.7cm | 8974K19 | McMaster Carr | ||
SPRING | 1 | 90 Degree Angle Torsion Spring, Right-Hand Wound, 0.204" OD | 9271K143 | McMaster Carr | ||
FID1, FID2, FID3, FID4, FID5, FID6 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
R4 | 0 | 0 | RES, 0, 5%, 0.063 W, 0402 | 0402 | MCR01MZPJ000 | Rohm |