SBAU407 april 2023 ADS8354
Table 7-1 lists the ADS8354EVM BOM.
Manufacturer Part Number | Quantity | Reference Designators | Manufacturer | Description |
---|---|---|---|---|
DC196 | 1 | PCB | Printed Circuit Board | |
0603YC104JAT2A | 15 | C1, C3, C4, C5, C6, C7, C8, C13, C15, C16, C17, C28, C31, C37, C39 | KYOCERA AVX | CAP, CERM, 0.1 uF, 16 V, +/- 5%, X7R, 0603 |
06033C105KAT2A | 1 | C2 | KYOCERA AVX | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 |
C0603C101J5GACTU | 4 | C9, C10, C11, C12 | KEMET | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
EMK107BB7225MA-T | 2 | C14, C18 | Taiyo Yuden | CAP, CERM, 2.2 uF, 16 V,+/- 10%, X7R, 0603 |
C1608X5R1E106M080AC | 6 | C19, C20, C40, C41, C42, C44 | TDK Corporation | CAP, CERM, 10 uF, 25 V, +/- 20%, X5R, 0603 |
GRM1885C1H821JA01D | 2 | C21, C23 | KEMET | CAP, CERM, 820 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
C0603C100F5GAC7867 | 4 | C22, C24, C25, C26 | KEMET | CAP, CERM, 10 pF, 50 V, +/- 1%, C0G/NP0, 0603 |
GRM188R61C474KA93D | 1 | C27 | KEMET | CAP, CERM, 0.47 uF, 16 V, +/- 10%, X5R, 0603 |
CGA3E1X7R1E105K080AD | 3 | C29, C30, C38 | TDK Corporation | CAP, CERM, 1 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
CL21A226KOQNNNE | 1 | C32 | Samsung Electro-Mechanics | CAP, CERM, 22 µF, 16 V,+/- 10%, X5R, 0805 |
CL21A475KOFNNNE | 2 | C33, C34 | Samsung Electro-Mechanics | CAP, CERM, 4.7 µF, 16 V,+/- 10%, X5R, 0805 |
CL21B106KOQNNNE | 1 | C35 | Samsung Electro-Mechanics | CAP, CERM, 10 uF, 16 V, +/- 10%, X7R, 0805 |
C3216X5R1E476M160AC | 1 | C36 | TDK Corporation | CAP, CERM, 47 uF, 25 V, +/- 20%, X5R, 1206_190 |
GRM1885C1H102FA01J | 1 | C43 | Murata Electronics | CAP, CERM, 1000 pF, 50 V, +/- 1%, C0G/NP0, 0603 |
1N4148WT | 2 | D1, D2 | Yangzhou Yangjie Electronic Technology Co.,Ltd | Diode, Switching, 75 V, 0.3 A, SOD-523F |
APT2012LZGCK | 1 | D3 | Kingbright | LED, Green, SMD |
9774050360R | 2 | H1, H2 | Würth Elektronik | ROUND STANDOFF M3 STEEL 5MM |
SJ-5303 (CLEAR) | 4 | H3, H4, H5, H6 | 3M | Bumpon, Hemisphere, 0.44 X 0.20, Clear |
RM3X4MM 2701 | 2 | H10, H11 | APM Hexseal | Machine Screw Pan PHILLIPS M3 |
5-1814832-2 | 4 | J1, J2, J3, J4 | TE Connectivity AMP Connectors | SMA Straight PCB Socket Die Cast, 50 Ohm, TH |
TSW-106-07-G-D | 1 | J5 | Samtec Inc. | Header, 100mil, 6x2, Gold, TH |
QTH-030-01-L-D-A | 1 | J6 | Samtec Inc. | Header(Shrouded), 19.7mil, 30x2, Gold, SMT |
TSW-102-07-G-S | 9 | JP1, JP2, JP3, JP4, JP5, JP6, JP7, JP8, JP10 | Samtec Inc. | Header, 100mil, 2x1, Gold, TH |
TSW-103-07-G-S | 1 | JP9 | Samtec Inc. | Header, 100mil, 3x1, Gold, TH |
THT-14-423-10 | 1 | LBL1 | Brady Corporation | Thermal Transfer Printable Labels, 0.650 |
RC0603FR-0720KL | 4 | R1, R2, R3, R4 | YAGEO | RES, 20.0 k, 1%, 0.1 W, 0603 |
RC0603FR-071K5L | 8 | R5, R6, R7, R8, R9, R10, R11, R12 | YAGEO | RES, 1.50 k, 1%, 0.1 W, 0603 |
CRCW060315R0FKEA | 4 | R13, R14, R15, R16 | Vishay Dale | RES, 15.0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
ERJ-3RQFR22V | 2 | R17, R18 | Panasonic Electronic Components | RES, 0.22, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
RC0603FR-0713RL | 4 | R19, R20, R21, R22 | YAGEO | RES, 13.0, 1%, 0.1 W, 0603 |
ERJ-3GEY0R00V | 2 | R23, R41 | Panasonic Electronic Components | RES, 0, 5%, 0.1 W, 0603 |
CRCW060333R0JNEA | 6 | R24, R25, R26, R27, R28, R42 | Vishay Dale | RES, 33, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
RMCF0603FT10K0 | 3 | R30, R37, R43 | Stackpole Electronics Inc | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
ERJ-3GEY0R00V | 5 | R31, R34, R40, R44, R45 | Panasonic Electronic Components | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
ERJ-3RSFR10V | 1 | R32 | Panasonic Electronic Components | RES, 0.1, 1%, 0.1 W, 0603 |
RMCF0603ZT0R00 | 1 | R33 | Stackpole Electronics Inc | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
60900213421 | 10 | SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10 | Würth Elektronik | Shunt, 2.54mm, Gold, Black |
5016 | 5 | TP1, TP2, TP3, TP4, TP5 | Keystone Electronics | Test Point, Compact, SMT |
REF6025IDGKR | 1 | U1 | Texas Instruments | 5ppm/C High-Precision Voltage Reference with Integrated High-Bandwidth Buffer, DGK0008A (VSSOP-8) |
OPA320AIDBVT | 2 | U2, U3 | Texas Instruments | Precision, 20 MHz, 0.9 pA Ib, RRIO, CMOS Operational Amplifier, 1.8 to 5.5 V, -40 to 125 degC, 5-pin SOT23 (DBV5), Green (RoHS & no Sb/Br) |
THS4561IDGKR | 2 | U4, U5 | Texas Instruments | Low-Power, High Supply Range, 60-MHz, Fully Differential Amplifier, DGK0008A (VSSOP-8) |
ADS8354IPWR | 1 | U6 | Texas Instruments | SAR ADC, Dual, 700 kSPS, 16 Bit, Simultaneous Sampling, PW0016A (TSSOP-16) |
LM7705MM/NOPB | 1 | U7 | Texas Instruments | Low Noise Negative Bias Generator, 8-pin Mini SOIC, Pb-Free |
BR24G32FVT-3AGE2 | 1 | U8 | Rohm Semiconductor | I2C BUS EEPROM (2-Wire), TSSOP-B8 |
TPS7A4701QRGWRQ1 | 1 | U9 | Texas Instruments | Automotive 35V, 1A, 4.2?VRMS, RF Low-Dropout (LDO) Voltage Regulator, RGW0020A (VQFN-20) |