SBAU408 august 2023 ADS7953
Table 7-1 lists the ADS7953EVM BOM.
Manufacturer Part Number | Quantity | Reference Designators | Manufacturer | Description |
---|---|---|---|---|
GRM1885C1H271JA01D | 17 | C1, C2, C3, C4, C5, C6, C7, C8, C9, C10, C11, C12, C13, C14, C15, C18, C21 | MuRata | CAP, CERM, 270 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
EMK107B7105KA-T | 5 | C16, C25, C28, C29, C33 | Taiyo Yuden | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 |
GRM188R61C106MAALD | 7 | C19, C22, C26, C30, C31, C34, C35 | MuRata | CAP, CERM, 10 uF, 16 V, +/- 20%, X5R, 0603 |
C1608X7R1E104K080AA | 5 | C20, C23, C24, C27, C32 | TDK | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603 |
C0805C106K8PACTU | 1 | C36 | Kemet | CAP, CERM, 10 uF, 10 V, +/- 10%, X5R, 0805 |
CGA3E1X7R1E105K080AD | 1 | C37 | TDK | CAP, CERM, 1 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
C3216X5R1E476M160AC | 1 | C38 | TDK | CAP, CERM, 47 uF, 25 V, +/- 20%, X5R, 1206_190 |
BZX585-C5V1,115 | 1 | D1 | NXP Semiconductor | Diode, Zener, 5.1 V, 300 mW, SOD-523 |
N/A | 3 | FID1, FID2, FID3 | N/A | Fiducial mark. There is nothing to buy or mount. |
9774050360R | 2 | H1, H2 | Wurth Elektronik | ROUND STANDOFF M3 STEEL 5 MM |
SJ-5303 (CLEAR) | 4 | H3, H4, H5, H6 | 3M | Bumpon, Hemisphere, 0.44 X 0.20, Clear |
RM3X4MM 2701 | 2 | H7, H8 | APM HEXSEAL | Machine Screw Pan PHILLIPS M3 |
TSW-110-07-G-D | 2 | J1, J2 | Samtec | Header, 100mil, 10x2, Gold, TH |
ED555/2DS | 2 | J3, J6 | On-Shore Technology | Terminal Block, 3.5mm Pitch, 2x1, TH |
TSW-104-07-G-D | 2 | J4, J5 | Samtec | Header, 100mil, 4x2, Gold, TH |
QTH-030-01-L-D-A | 1 | J7 | Samtec | Header(Shrouded), 19.7mil, 30x2, Gold, SMT |
TSW-103-07-G-S | 4 | JP1, JP2, JP3, JP4 | Samtec | Header, 100mil, 3x1, Gold, TH |
RC0603FR-0733RL | 25 | R1, R2, R3, R4, R5, R6, R7, R8, R9, R10, R11, R12, R13, R14, R15, R18, R19, R20, R28, R29, R30, R31, R32, R33, R34 | Yageo | RES, 33.0, 1%, 0.1 W, 0603 |
CRCW06030000Z0EA | 4 | R17, R21, R35, R36 | Vishay-Dale | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
RC0603FR-074K53L | 4 | R23, R24, R25, R26 | Yageo | RES, 4.53 k, 1%, 0.1 W, 0603 |
RCG060310K0FKEA | 1 | R27 | Vishay Draloric | RES, 10.0 k, 1%, 0.1 W, 0603 |
ERJ-3GEY0R00V | 1 | R37 | Panasonic | RES, 0, 5%, 0.1 W, 0603 |
ERJ-3GEY0R00V | 2 | R38, R41 | Panasonic | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
ERJ-3RSFR10V | 1 | R44 | Panasonic | RES, 0.1, 1%, 0.1 W, 0603 |
SPC02SYAN | 4 | SH-J1, SH-J2, SH-J3, SH-J4 | Sullins Connector Solutions | Shunt, 100mil, Flash Gold, Black |
5011 | 3 | TP1, TP6, TP8 | Keystone | Test Point, Multipurpose, Black, TH |
5010 | 6 | TP2, TP3, TP4, TP5, TP7, TP9 | Keystone Electronics | Test Point, Multipurpose, Red, TH |
OPA192IDBVT | 2 | U1, U3 | Texas Instruments | Precision, Rail-to-Rail Input/Output, Low Offset Voltage, Low Input Bias Current Op Amp with E-trim, 4.5 to 36 V, 8-Pin SOT-23 (DBV) |
ADS7953SBDBTR | 1 | U2 | Texas Instruments | 12-Bit, 1-MSPS, 16-Channel, Single-Ended, microPower SAR ADC with Serial I/F, DBT0038A (TSSOP-38) |
BR24G32FVT-3AGE2 | 1 | U4 | Rohm | I2C BUS EEPROM (2-Wire), TSSOP-B8 |
REF5025ID | 1 | U5 | Texas Instruments | Low Noise, Very Low Drift, Precision Voltage Reference, -40 to 125 degC, 8-pin SOIC (D) |
TPS7A4701QRGWR | 1 | U6 | Texas Instruments | 35 V, 1 A, 4.2μVRMS, RF Low-Dropout (LDO) Voltage Regulator, RGW0020A (VQFN-20) |