SBAU411 February 2023 ADS127L21
#GUID-1C2F38D3-3FEB-4A7B-9075-84F6372D17DF shows a reference buffer that allows connection of an external voltage reference to connector J5. This circuit and connections are not required if the onboard voltage reference is used (see GUID-CB8051D3-B6F8-4842-96B5-B962157A385C.html#GUID-46F1D426-DE3A-4ADD-9ECC-FA90B5D27C58). This amplifier was selected for low voltage offset and low offset drift. The amplifier topology is designed to drive capacitive loads. For information on this topology, see the Op Amp Stability Videos in TI Precision Labs.