The ADS127L21 evaluation module kit includes the following features (Figure 1-1):
Hardware and software required for diagnostic
testing as well as accurate performance evaluation of the ADS127L21 ADC.
USB powered—no external power supply is
required.
The PHI controller that provides a convenient
communication interface to the ADS127L21 ADC over USB 2.0 (or higher) for power
delivery as well as digital input and output.
Windows® 10 operating systems.
Easy-to-use evaluation software for 64-bit Microsoft® Windows®.
The software suite includes graphical tools for
data capture, histogram analysis, spectral analysis, and custom configuration of
the programmable digital filters. This suite also has a provision for exporting
data to a text file for post-processing.