SBAU411 February 2023 ADS127L21
#GUID-E4618236-AF03-4089-A4A3-9FC32077E599 shows the different clock options for the ADS127L21EVM. The default position for jumper (JP7) 2-3 routes the PHI digital controller board clock to the CLK pin on the ADS127L21 (U3). If the ADS127L21EVM is used without the PHI board, then change the shunt on jumper (JP7) to position 1-2 to directly route the local clock to ADS127L21 (U3). Jumper (JP6) 2-3 enables the local 32.768-MHz oscillator (Y1) on the ADS127L21EVM board, or if inactive (JP6) 1-2, allows an external clock supplied on the SMA connector (J14). The default position for jumper (JP6) 2-3 selects the local 32.768-MHz oscillator (Y1). The ADS127L21EVM-PDK-GUI software by default uses the 32.768-MHz (Y1) oscillator, but can also select the 24-MHz PHI clock source. If an external clock source is used, jumper (JP6) 1-2 position, use a CMOS square-wave signal with an amplitude equal to IOVDD (2.5 V when using the PHI board) and a frequency within the specified range of the ADS127L21.