SBAU413A october 2022 – may 2023
The ADS131B26-Q1 features two high-precision, 24-bit ADC channels that are intended for battery stack voltage measurements (ADC3A and ADC3B). For demonstration purposes, the EVM includes a resistor divider circuit with an approximate ratio of 1 / 32.5. At gain = 4, which allows an input voltage from –10 V to 10 V on the positive voltage measurement inputs (VPA and VPB). The negative voltage measurement inputs (VNA and VNB) are connected to AGND by default. Figure 2-3 shows the voltage input schematic for ADC3A.