SBAU413A october 2022 – may 2023
In addition to the PHI connector, header J7 on the EVM is connected to the digital inputs and outputs between the ADS131B26-Q1 and the PHI connector. Each row is shorted across both pins to allow access to an external logic analyzer or oscilloscope and an external controller simultaneously. Table 3-2 lists the digital header pins.
Signal Name | Digital Header Pins |
---|---|
GPIO0/MHD | J7[1-2] |
CSn | J7[3-4] |
SDI | J7[5-6] |
SDO | J7[7-8] |
SCLK | J7[9-10] |
DRDYn | J7[11-12] |
GPIO1 | J7[13-14] |
GPIO2/FAULT | J7[15-16] |
GPIO3/OCCA | J7[17-18] |
RESETn | J7[19-20] |
GPIO4/OCCB | J7[21-22] |
DGND | J7[23-24] |