The ADS131B26-Q1 evaluation module kit includes the following features:
- Contains all support circuitry needed for the ADS131B26-Q1
- USB powered: No external power supply is required
- Analog-to-digital converter (ADC) voltage supply
options:
- DC/DC converter output
provides APWR and DPWR supplies, which the ADC uses to generate AVDD and
DVDD with the respective integrated low-dropout regulators (LDOs)
- APWR and DPWR can be
provided externally while still using the respective integrated LDOs
when the external supply is between 4 V and 16 V
- APWR and DPWR can be
shorted to the respective LDO outputs if the external supply is between
3 V and 3.6 V
- Clock options: Internal ADC clock, onboard
8.192-MHz crystal oscillator, or external clock with a sub-miniature version A
(SMA) connector
- Input signals provided by terminal blocks connect
to various application circuits for voltage, current, and temperature
measurements
- Digital inputs and outputs are connected to a
dual-row DEBUG header for connections to a logic analyzer or external
controller
- EVM GUI includes a complete register map page for
ease of device configuration and a built-in analysis tool suite complete with
scope, FFT, and histogram displays
- Two 16-bit multiplexed ADC channels allow for measuring multiple single-ended and
pseudo-differential inputs in a specified sequence
in conjunction with the four 24-bit
simultaneous-sampling ADC channels