SBAU416B November   2022  – January 2024 ADS9813

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
    1. 1.1 ADS9813EVM and ADS9817EVM Features
  5. 2ADS9813EVM and ADS9817EVM Quick Start Guide
  6. 3Analog Interface
    1. 3.1 ADC Input SMA Connections
    2. 3.2 Voltage Reference
  7. 4Digital Interface and Clock Inputs
    1. 4.1 Digital Interface Connections
    2. 4.2 Clock Select
  8. 5Power Supplies
    1. 5.1 USB Power and When to Power the Board Externally
  9. 6ADS9813EVM and ADS9817EVM Software Reference
    1. 6.1 ADS9813EVM-GUI and ADS9817EVM-GUI Software Installation
    2. 6.2 USB Driver Installation
    3. 6.3 Using the CONFIG Tab
    4. 6.4 Using the Capture Tab
    5. 6.5 Using the INL/DNL Tool
    6. 6.6 Using the Histogram Tab
  10. 7Schematics, Layouts, and Bill of Materials
    1. 7.1 Schematics
      1. 7.1.1 ADS9813EVM Schematics
      2. 7.1.2 ADS9817EVM Schematics
    2. 7.2 Layout
    3. 7.3 Bill of Materials (BOM)
      1. 7.3.1 ADS9813EVM Bill of Materials (BOM)
      2. 7.3.2 ADS9817EVM Bill of Materials (BOM)
  11. 8Revision History

ADS9817EVM Bill of Materials (BOM)

The table below lists the ADS9817EVM bill of materials.

Table 7-2 ADS9817EVM Bill of Materials
DesignatorQtyValueDescriptionPackage ReferencePart NumberManufacturer
AVDD, IOVDD, VDD3Test Point, Compact, SMTTestpoint_Keystone_Compact5016Keystone Electronics
C1, C2, C3, C4, C7, C8, C2871uFCAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 06030603C1608X7R1C105K080ACTDK
C5110uFCAP, CERM, 10 uF, 16 V, +/- 10%, X7R, 12061206GRM31CR71C106KAC7LMuRata
C6122uFCAP, CERM, 22 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 12101210TMK325B7226KMHPTaiyo Yuden
C15, C1921uFCAP, CERM, 1 µF, 10 V,+/- 10%, X7R, 060306030603ZC105KAT4AAVX
C16, C20, C21, C22, C23, C24, C2570.1uFCAP, CERM, 0.1 µF, 10 V,+/- 10%, X7R, 04020402C0402C104K8RACTUKemet
C26, C27210uFCAP, CERM, 10 uF, 10 V, +/- 20%, X7R, 06030603GRM188Z71A106MA73DMuRata
C29110uFCAP, CERM, 10 uF, 10 V, +/- 20%, X6S, 06030603GRM188C81A106MA73DMuRata
D116 VDiode, TVS, Uni, 6 V, 10.3Vc, 400 W, 38.8 A, SMASMASMAJ6.0ALittelfuse
D21GreenLED, Green, SMDLED_0805APT2012LZGCKKingbright
H1, H2, H3, H44Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panheadScrewNY PMS 440 0025 PHB&F Fastener Supply
H5, H6, H7, H84Standoff, Hex, 0.5"L #4-40 NylonStandoff1902CKeystone
H9, H10, H11, H124Bumpon, Hemisphere, 0.44 X 0.20, ClearTransparent BumponSJ-5303 (CLEAR)3M
J1, J2, J3, J4, J5, J6, J7, J8, J9, J10, J11, J12, J13, J14, J15, J16, J2817SMA Connector Jack, Female Socket 50Ohm Through Hole SolderCONN_SMA_PTH6.0312E+13Wurth Electronics
J171Terminal Block, 3.5mm Pitch, 2x1, TH7.0x8.2x6.5mmED555/2DSOn-Shore Technology
J18, J292

Header, 100mil, 3x1, Gold, TH

Header, 100mil, 3x1, THHTSW-103-07-G-SSamtec
J19, J20, J21, J22, J23, J24, J25, J26, J309Header, 100mil, 2x1, Gold, THHeader, 100mil, 2x1, THHTSW-102-07-G-SSamtec
J271Connector, 1.27mm, 40x10, Black, SMTConnector, 1.27mm, 40x10, SMTASP-134488-01Samtec
L1110uHInductor, Wirewound, Ceramic, 10 uH, 0.48 A, 0.36 ohm, SMD2.5x1.8x1.8mmCBC2518T100MTaiyo Yuden
LBL11Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per rollPCB Label 0.650 x 0.200 inchTHT-14-423-10Brady
R112.2kRES, 2.2 k, 5%, 0.063 W, 04020402CRCW04022K20JNEDVishay-Dale
R211.96MegRES, 1.96 M, 1%, 0.063 W, 04020402CRCW04021M96FKEDVishay-Dale
R31200kRES, 200 k, 1%, 0.063 W, 04020402CRCW0402200KFKEDVishay-Dale
R4, R5, R8, R9, R16, R17, R20, R21, R23, R24, R27, R28, R29, R30, R33, R34, R35170RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 04020402ERJ-2GE0R00XPanasonic
R10, R11, R12, R13, R14, R15633RES, 33, 5%, 0.063 W, 04020402CRCW040233R0JNEDVishay-Dale

SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11

11

Shunt, 2.54mm, Gold, Black

Shunt, 2.54mm, Black

60900213421

Wurth Elektronik

U1118-Bit, 8-MSPS, Dual, Simultaneous-Sampling ADC with Integrated Analog Front-EndQFN56ADS9817RSHTTexas Instruments
U21+/-6 V, Low IQ Ideal Diode with Input Polarity Protection, DCK0006A (SOT-SC70-6)DCK0006ALM66100DCKRTexas Instruments
U31300-mA, ultra-low-noise, low-IQ, low-dropout (LDO) linear regulator with high PSRR 5-SOT-23 -40 to 125SOT23-5TPS7A2050PDBVRTexas Instruments
U4, U62Linear Voltage Regulator IC Positive Fixed 1 Output 300 mA SOT-23-5SOT23-5TPS7A2018PDBVRTexas Instruments
U51Adjustable, 600-mA Switch, 90% Efficient PFM/PWM Boost Converter in ThinSOT-23, DDC0006A (SOT-23-T-6)DDC0006ATPS61070DDCRTexas Instruments
U712 ppm/°C Maximum Drift, 0.23 ppmp-p 1/f Noise, Precision Voltage ReferenceLCCC8REF7040QFKHTTexas Instruments