SBAU419 November 2022 TMAG5170
The input field for any sensor type is helpful, but does not provide a complete reference for device behavior. A key use for this tool is to analyze magnetic field inputs for a given device and then to model output behavior. This provides a bridge between mechanical design and electrical signals which are ultimately used to process the behavior of the mechanism.