SBAU419 November   2022 TMAG5170

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Simulating Magnetic Fields
  4. 2Supported Functions
    1. 2.1 Hinge
    2. 2.2 Linear Displacement
    3. 2.3 Joystick
    4. 2.4 Rotation
    5. 2.5 Static Position
  5. 3Supported Magnets
    1. 3.1 Built-In Library of Materials
    2. 3.2 Magnet Shapes
      1. 3.2.1 Bar
      2. 3.2.2 Strip
      3. 3.2.3 Diametric Cylinder
      4. 3.2.4 Axial Cylinder
      5. 3.2.5 Diametric Ring
      6. 3.2.6 Axial Ring
      7. 3.2.7 Multi-Pole Ring (Radial)
      8. 3.2.8 Multi-pole Ring (Axial)
      9. 3.2.9 Sphere
  6. 4Device Emulation
    1. 4.1 Device Types
      1. 4.1.1 Analog Linear
      2. 4.1.2 Digital Linear
      3. 4.1.3 Switch
      4. 4.1.4 Latch
  7. 5Simulation Outputs
  8. 6Additional Resources
  9. 7References

Supported Magnets

The TI Magnetic Sense Enhanced Proximity Tool allows the user to specify a wide range of magnetic materials and shapes for single magnet simulations with no externally applied magnetic field.

Within the tool, tool-tips are available to the user when placing the cursor over the button shown in #GUID-B4F4770E-A913-434B-925F-04712F1D7F1A. For all magnet cases, the North pole is represented in red, while the South pole is represented in blue.

Figure 3-1 Mouse-Over Tool-Tip