SBAU423 October   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  6. 2Hardware
    1. 2.1 Bypass Capacitors
    2. 2.2 Output Filter
    3. 2.3 Overcurrent Set Point and Overcurrent Circuitry
    4. 2.4 Load Connectors
    5. 2.5 TMCS1133 Isolated Current-Sense Amplifier
    6. 2.6 Measurements
      1. 2.6.1 18
      2. 2.6.2 Advanced Measurement Tips
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1.     Trademarks
  9. 5Related Documentation

Schematics

Figure 4-1 shows the schematic of the A1 sub board on the TMCS1133AEVM PCB. Only the schematic for the A1 (25 mV/A) sensitivity variant is demonstrated in this document, as all variants use the same circuit and same PCB layout. Only U1 changes from board to board. All components associated with the 25-mV/A sensitivity variants have the nomenclature "_1" appended at the end. The 50-mV/A sensitivity variants have "_2" appended, the 75-mV/A sensitivity variants have "_3" appended, the 100-mV/A sensitivity variants have "_4" appended, and the 150-mV/A sensitivity variants have "_5" appended.

GUID-20231011-SS0I-JZJP-WQTM-SW4N8XPX0T39-low.svg Figure 3-1 Schematic for A1 Device