SBAU423 October 2023
The TMCS1133EVM evaluation module (EVM) is intended to facilitate rapid, convenient use of the TMCS1133, an isolated hall-effect precision current sense monitor using an internal reference. This EVM allows the user push the maximum operating current through the hall-input side while measuring the isolated output through a reinforced isolation barrier. The fixture layout is not intended as a model for the target circuit, nor is the fixture layout laid out for electromagnetic (EMI) testing. The TMCS1133EVM consists of a single PCB, breakable into 5 individual pieces. allowing the user to test all sensitivity variations of a single quiescent point (A = 2.5 V, B = 1.65 V, or C = 0.33 V).