SBAU432 December 2023 AFE7728D , AFE7768D , AFE7769D
Make the following changes to the AFE7769DEVM to separate the SYNCOUT pins as shown in Figure 3-1.
In conjunction to the schematic, see Table 3-1 for the list of switches to make.
AFE Reference Designator | Change From | Change To |
---|---|---|
R16 | 0 Ω | DNI |
R19 | 0 Ω | DNI |
R3 | 0 Ω | DNI |
R5 | 0 Ω | DNI |
R1 | DNI | 0 Ω |
R2 | DNI | 0 Ω |
R21 | DNI | 0 Ω |
R22 | DNI | 0 Ω |