SBAU435 February 2024 ADS127L18
Figure 3-11 shows the connection options for the external power supply that is required for normal EVM operation.
The EVM supports two different power configurations: unipolar, where the ADS127L18 AVDD supply is set to 5V, and AVSS is connected to GND; and bipolar operation, where AVDD is set to +2.5V and AVSS is set to -2.5V. Please refer to Section 2.2 for more details.
In unipolar operation mode, a single external supply voltage can be used. Either an external lab supply set to +6V can be connected to screw terminal J7, pin 1 (+6V) and pin 2 (GND), or an external power adapter can be connected to barrel connector J6.
In bipolar operation mode, a dual output lab supply must be used. The external lab supply must be set to +6V, -6V and connected to screw terminal J7, pin 1 (+6V), pin 2 (GND), and pin 3 (-6V).