The ADS127L18 evaluation module kit
includes the following features (Figure 2-1):
- Hardware and software required
for diagnostic testing as well as accurate performance evaluation of the
ADS127L18 ADC.
- The PHI controller that provides
a convenient communication interface to the ADS127L18 ADC over USB 2.0 (or
higher)
- Windows® 10 or 11 operating
systems.
- Easy-to-use evaluation software
for 64-bit Microsoft®
Windows®.
- The software suite includes
graphical tools for data capture, histogram analysis, spectral analysis, and
custom configuration of the ADS127L18. This suite also has a provision for
exporting data to a text file for post-processing.