Hardware and software required for diagnostic testing as well as accurate performance evaluation of the ADS1278
The PHI controller provides a convenient
communication interface to the ADS1278 over USB 2.0 (or higher) for digital input and
output
Easy-to-use evaluation software for 64-bit Microsoft®Windows® 10 operating system
The software suite includes graphical tools for
data capture, histogram analysis, and spectral analysis. This suite also has a provision
for exporting data to a text file for post-processing