SBAU439 January 2024
The ADS9227 is a 16-bit, 5-MSPS per channel, dual-channel, simultaneous-sampling, analog-to-digital converter (ADC). The ADS9227 integrates an ADC driver, precision voltage reference, reference buffer, and common-mode voltage output buffer. Combined with low conversion latency, high sampling rates, minimal AC and DC errors, and low temperature drift, the ADS9227 is a high-performance design for applications requiring both precision and speed.
The serial LVDS (SLVDS) digital interface reduces board layout complexities, relaxes FPGA timing closures, simplifies firmware, and supports full throughput at lower clock speeds.