SBAU439 January   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Analog Interface
      1. 2.1.1 ADC Channel Inputs
        1. 2.1.1.1 High-bandwidth, Fully-Differential Circuit: THS4551
        2. 2.1.1.2 Precision, High-CMRR Circuit: PGA855
      2. 2.1.2 Voltage Reference
    2. 2.2 Power Supplies
      1. 2.2.1 USB Power and When to Power the Board Externally
    3. 2.3 Digital Interface and Clock Inputs
      1. 2.3.1 Digital Interface Connections
      2. 2.3.2 Clock Select
    4. 2.4 ADS9227EVM Quick Start Guide
  9. 3Software
    1. 3.1 ADS9227EVM Software Reference
      1. 3.1.1 ADS9227EVM-GUI Software Installation
      2. 3.1.2 USB Driver Installation
      3. 3.1.3 Using the CONFIG Tab
      4. 3.1.4 Using the Capture Tab
      5. 3.1.5 Using the INL/DNL Tool
      6. 3.1.6 Using the Histogram Tab
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1.     Trademarks
  12. 6Related Documentation

Bill of Materials (BOM)

Table 5-1 lists the ADS9227EVM bill of materials.

Table 4-1 ADS9227EVM Bill of Materials
DesignatorQuantityValueDescriptionPackage ReferencePart NumberManufacturer
C1, C221uFCAP, CERM, 1uF, 25V, +/- 10%, X7R, 0603603C0603C105K3RACTUKemet
C4, C52270pFCAP, CERM, 270pF, 50V, +/- 1%, C0G/NP0, 0402402GRM1555C1H271FA01DMuRata
C6, C7, C33, C38, C5250.1uFCAP, CERM, 0.1µF, 10V,+/- 10%, X7R, 0402402C0402C104K8RACTUKemet
C8, C26210uFCAP, CERM, 10µF, 10V,+/- 10%, X7R, 0805805GRM21BR71A106KA73LMuRata
C9, C10247pFCAP, CERM, 47pF, 50V, +/- 5%, C0G/NP0, 0603603GRM1885C1H470JA01DMuRata
C1111000pFCAP, CERM, 1000pF, 50V, +/- 5%, C0G/NP0, 0603603C0603C102J5GACKemet
C12, C2320.1uFCAP, CERM, 0.1uF, 25V, +/- 5%, X7R, 0603603C0603C104J3RACTUKemet
C13, C21220pFCAP, CERM, 20pF, 50V, +/- 5%, C0G/NP0, 0603603GRM1885C1H200JA01DMuRata
C14, C19251pFCAP, CERM, 51 pF, 50 V,+/- 1%, C0G/NP0, 0603603C0603C510F5GAC7867Kemet
C15, C20239pFCAP, CERM, 39 pF, 100 V, +/- 5%, C0G/NP0, 0603603GRM1885C2A390JA01DMuRata
C16, C31, C42, C49, C5051uFCAP, CERM, 1 µF, 10 V,+/- 10%, X7R, 06036030603ZC105KAT4AAVX
C171100pFCAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 080580508055A101JAT2AAVX
C18110uFCAP, CERM, 10 uF, 10 V, +/- 20%, X6S, 0603603GRM188C81A106MA73DMuRata
C2210.1uFCAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 06036038.85012E+11Wurth Elektronik
C241470pFCAP, CERM, 470 pF, 100 V, +/- 5%, C0G/NP0, 0603603GRM1885C2A471JA01DMuRata
C251560pFCAP, CERM, 560 pF, 50 V, +/- 5%, C0G/NP0, 0603603C0603C561J5GACTUKemet
C27, C28, C29, C30, C32, C34, C35, C3680.1uFCAP, CERM, 0.1 uF, 10 V, +/- 10%, X5R, 0201201CL03A104KP3NNNCSamsung Electro-Mechanics
C37, C3920.1uFCAP, CERM, 0.1 µF, 10 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402402C0402C104K8RACAUTOKemet
C40, C41, C43, C4441uFCAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603603C1608X7R1C105K080ACTDK
C45, C46210uFCAP, CERM, 10 uF, 16 V, +/- 10%, X7R, 12061206GRM31CR71C106KAC7LMuRata
C47, C4820.1uFCAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 060360306033C104JAT2AAVX
C5111uFCAP, CERM, 1 uF, 10 V, +/- 10%, X5R, 0603603C0603C105K8PACTUKemet
D1, D2218VDiode, Zener, 18 V, 500 mW, SOD-123SOD-123MMSZ4705T1GON Semiconductor
D316VDiode, TVS, Uni, 6 V, 10.3 Vc, 400 W, 38.8 A, SMASMASMAJ6.0ALittelfuse
D41GreenLED, Green, SMDLED_0805APT2012LZGCKKingbright
H1, H22MACHINE SCREW PAN PHILLIPS M3M3 ScrewRM3X8MM 2701APM HEXSEAL
H3, H42Standoff, Hex,25mm Length, M3, AluminumStandoff M324438Keystone
J1, J2, J4, J5, J6, J7, J87Connector, End launch SMA, 50 ohm, SMTEnd Launch SMA142-0701-801Cinch Connectivity
J31Terminal Block, 3.5 mm, 3x1, Tin, THTerminal Block, 3.5 mm, 3x1, TH393570003Molex
J91Terminal Block, 3.5mm Pitch, 2x1, TH7.0x8.2x6.5mmED555/2DSOn-Shore Technology
J101Connector, 1.27mm, 40x10, Black, SMTConnector, 1.27mm, 40x10, SMTASP-134488-01Samtec
JP1, JP2, JP3, JP5, JP65Header, 100mil, 3x1, Gold, TH3x1 HeaderTSW-103-07-G-SSamtec
JP4, JP72Header, 100mil, 2x1, Gold, THHeader, 100mil, 2x1, THHTSW-102-07-G-SSamtec
JP8, JP9, JP103Header, 100mil, 2x1, Gold, TH2x1 HeaderTSW-102-07-G-SSamtec
JP111Header, 100mil, 3x1, Gold, THHeader, 100mil, 3x1, THHTSW-103-07-G-SSamtec
L11Shielded Power InductorsSMT_IND_4MM0_4MM0XGL4020-102MECCoilcraft
LBL11Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per rollPCB Label 0.650 x 0.200 inchTHT-14-423-10Brady
R1, R225.11RES, 5.11, 1%, 0.1 W, 0603603RC0603FR-075R11LYageo
R5, R6, R7, R841.00kRES, 1.00 k, 0.1%, 0.1 W, 0603603RT0603BRD071KLYageo America
R9, R10210RES, 10.0, 0.1%, 0.1 W, 0603603CRT0603-BY-10R0ELFBourns
R12, R13224.9RES, 24.9, 0.1%, 0.1 W, 0603603RT0603BRD0724R9LYageo America
R15, R172100RES, 100, 0.1%, 0.1 W, 0603603RT0603BRD07100RLYageo America
R16, R19247RES, 47.0, 0.1%, 0.1 W, 0603603RT0603BRD0747RLYageo America
R2010RES, 0, 5%, 0.1 W, 0603603RC0603JR-070RLYageo
R21, R22, R23, R24449.9RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402402CRCW040249R9FKEDVishay-Dale
R27133RES, 33, 5%, 0.063 W, AEC-Q200 Grade 0, 0402402CRCW040233R0JNEDVishay-Dale
R32, R33, R34310.0kRES, 10.0 k, 1%, 0.1 W, 0603603RCG060310K0FKEAVishay Draloric
R3512.2kRES, 2.2 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402402CRCW04022K20JNEDVishay-Dale
R3711.69MegRES, 1.69 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402402CRCW04021M69FKEDVishay-Dale
R381210kRES, 210 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402402ERJ-2RKF2103XPanasonic
R39110kRES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603603CRCW060310K0JNEAVishay-Dale
R401402RES, 402, 1%, 0.063 W, AEC-Q200 Grade 0, 0402402CRCW0402402RFKEDVishay-Dale
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11111x2Shunt, 100mil, Gold plated, BlackShuntSNT-100-BK-GSamtec
TP1, TP26, TP27, TP294Test Point, Compact, SMTTestpoint_Keystone_Compact5016Keystone Electronics
U11Low Noise, Precision, 150MHz, Fully Differential Amplifier, DGK0008A (VSSOP-8)DGK0008ATHS4551IDGKRTexas Instruments
U212 ppm/°C Maximum Drift, 0.23 ppmp-p 1/f Noise, Precision Voltage ReferenceLCCC8REF7040QFKHTTexas Instruments
U31PGA850RGTVQFN17PGA850RGTTexas Instruments
U41Dual, Simultaneous Sampling, 16-bit, 5-MSPS SAR ADC with Fully Differential ADC Input DriverVQFN40ADS9227RHATTexas Instruments
U51300-mA, ultra-low-noise, low-IQ, low-dropout (LDO) linear regulator with high PSRR 5-SOT-23 -40 to 125SOT23-5TPS7A2050PDBVRTexas Instruments
U61Linear Voltage Regulator IC Positive Fixed 1 Output 300mA SOT-23-5SOT23-5TPS7A2018PDBVRTexas Instruments
U71+/-6V, Low IQ Ideal Diode with Input Polarity Protection, DCK0006A (SOT-SC70-6)DCK0006ALM66100DCKRTexas Instruments
U815.0-A 2.4-MHz High Efficiency Boost ConverterSOT-5X3TPS61033DRLTexas Instruments
U91I2C BUS EEPROM (2-Wire), TSSOP-B8TSSOP-8BR24G32FVT-3AGE2Rohm
U101Precision, 20 MHz, 0.9 pA Ib, RRIO, CMOS Operational Amplifier, 1.8 to 5.5 V, -40 to 125 degC, 5-pin SOT23 (DBV5), Green (RoHS & no Sb/Br)DBV0005AOPA320AIDBVTTexas Instruments