SBAU440 April 2024
The ADS9219EVM schematics are contained in the figures below. Figure 5-1 shows the various connections to the ADS9219 device, including the recommended decoupling capacitors, as well as optional connections for external clock and reference voltage inputs. The analog signals connect to SMA connectors and the input signal chain shown in Figure 5-2. The digital signals connect to J9, as shown in Figure 5-4.