SBAU441 March 2024
The ADC3669EVM allows for evaluation of all the devices in the ADC3x69 family, as the devices are all pin-to-pin compatible. The ADC3669EVM is populated with an ADC3669, which can be configured to sample at lower speeds to simulated the lower sample rate parts.
For data capture, the ADC3669EVM is connected to a TSW1418EVM via an FMC connector. The TSW1418EVM is an FPGA data capture card which features the AMD Artix-7 FPGA. The ADC data, captured by the FPGA, is then transferred to the PC and displayed in the HSDC Pro capture software.
This user's guide describes the characteristics, operation, and use of the ADC3669 evaluation module (EVM).