SBAU441 March 2024
The ADC3669 can also be configured to disable the channel B input to simulate the single channel device. The EVM is configured to receive external single-ended analog inputs as the EVM includes baluns for single-ended to differential conversion. The sample clock is also sourced externally and is single-ended. For more details, the device information for the ADC3669 can be found in the data sheet (SBASAL3).