SBAU443
November 2023
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
System Overview
2.2
Hardware Overview
2.2.1
AC-MB Settings
2.2.1.1
Audio Serial Interface Settings
2.2.1.1.1
USB
2.2.1.1.2
18
2.2.1.1.3
Optical or Auxiliary Analog Audio Input
2.2.1.1.4
External
2.2.1.2
AC-MB Power Supply
2.2.2
PCMx140Q1EVM-PDK Hardware Settings
2.2.2.1
Line Inputs
2.2.2.2
Onboard Microphone Input
3
Software
3.1
Software Overview
3.1.1
PurePath Console 3 Installation
3.1.2
PCMx140Q1EVM GUI Installation
3.1.2.1
Software Setup
3.2
Quick Start
3.2.1
Configuring the Audio Serial Bus for the I2S Output
3.2.2
32
3.2.3
Saving a Configuration
3.3
Matlab Audio Capture Example
4
Hardware Design Files
4.1
PCMx140Q1EVM-PDK Schematic and Bill of Materials
4.1.1
PCMx140Q1EVM-PDK Schematic
4.1.2
PCB Layouts
4.1.3
PCMx140Q1EVM-PDK Bill of Materials
4.2
AC-MB Schematic and Bill of Materials
4.2.1
AC-MB Schematic
4.2.2
PCB Layouts
4.2.3
AC-MB Bill of Materials
5
Additional Information
5.1
Trademarks
6
Related Documentation
Features
Complete performance demonstration kit (PDK) for PCMx140-Q1
High-performance audio ADC: 106, 108, or 113-dB dynamic range
Dynamic Range Enhancer (DRE) improves dynamic range performance in far field applications (PCM5140-Q1, and PCM6140-Q1 only)
Rail-to-Rail CMRR performance mode (PCM6140-Q1 only)
Onboard microphone provided for voice-recording testing
Direct access to digital audio signals and control interface for simple end-system integration
USB connection to PC provides power, control, and streaming audio data for easy evaluation
Easy evaluation and demonstration via
PurePathâ„¢
Console software platform (PUREPATHCONSOLE)