SBAU447 May 2024
The analog supply voltage can be applied directly to pin 1 with respect to pin 4 of the output connection header. The analog output can be observed at pins 2 and pin 3.
Pin Number | Signal | Description |
---|---|---|
1 |
VDD2 |
Connection to the VDD2 of the installed device. |
2 |
VOUTP |
Noninverting analog output from the installed device. |
3 |
VOUTN |
Inverting analog output from the installed device. |
4 |
GND2 |
Connection to the GND2 terminal of the installed device. |
Pin Number |
Signal |
Description |
---|---|---|
1 |
VDD2 |
Connection to the VDD2 of the installed device. |
2 |
VO |
Analog output from the installed device. |
3 |
GND2 |
Connection to the GND2 terminal of the installed device. |
4 |
GND2 |
Connection to the GND2 terminal of the installed device. |
Pin Number | Signal | Description |
---|---|---|
1 |
VDD2 |
Connection to the VDD2 of the installed device. |
2 |
VO |
Analog output from the installed device. |
3 |
REF |
Connection to reference input, tied to VDD by default. |
4 |
GND2 |
Connection to the installed device’s GND2 terminal. |
Pin Number |
Signal |
Description |
---|---|---|
1 |
DVDD |
Connection to the DVDD of the installed device. |
2 |
CO |
Clock out from the installed device. |
3 |
DO |
Data out from the installed device. |
4 |
DGND |
Connection to the DGND terminal of the installed device. |
Pin Number |
Signal |
Description |
---|---|---|
1 |
DVDD |
Connection to the DVDD of the installed device. |
2 |
CI |
Clock in into the installed device. |
3 |
DO |
Data out from the installed device. |
4 |
DGND |
Connection to the DGND terminal of the installed device. |