SBAU447 May 2024
Table 4-1 shows the complete DIYAMC-0-EVM bill of materials (BOM).
Designator | Description | Manufacturer | Mfg. Part Number |
---|---|---|---|
C1, C4, C11, C14, C19, C22, C28, C31, C37, C40, C46, C49, C56, C59, C64, C67, C73, C76, C82, C85, C91, C94, C101, C104, C109, C112, C118, C121, C127, C130, C136, C139, C146, C149, C154, C157, C163, C166, C172, C175 |
CAP, CERM, 1uF, 16V, +/- 20%, X5R, 0603 |
Wurth Elektronik |
8.85012E+11 |
C2, C3, C12, C13, C20, C21, C27, C29, C30, C38, C39, C47, C48, C57, C58, C65, C66, C71, C74, C75, C83, C84, C92, C93, C102, C103, C110, C111, C117, C119, C120, C128, C129, C137, C138, C147, C148, C155, C156, C162, C164, C165, C173, C174 |
CAP, CERM, 0.1uF, 25V, +/- 10%, X7R, 0603 |
AVX |
06033C104KAT2A |
C5, C15, C23, C32, C41, C50, C60, C68, C77, C86, C95, C105, C113, C122, C131, C140, C150, C158, C167, C176 |
CAP, CERM, 0.01uF, 50V, +/- 5%, C0G/NP0, 0603 |
TDK |
C1608NP01H103J080AA |
C6, C51, C96, C141 |
CAP, CERM, 1000pF, 25V,+/- 1%, C0G/NP0, 0603 |
Kemet |
C0603C102F3GACTU |
C7, C8, C9, C10, C16, C17, C18, C24, C25, C26, C33, C34, C35, C36, C42, C43, C44, C45, C52, C53, C54, C55, C61, C62, C63, C69, C70, C72, C78, C79, C80, C81, C87, C88, C89, C90, C97, C98, C99, C100, C106, C107, C108, C114, C115, C116, C123, C124, C125, C126, C132, C133, C134, C135, C142, C143, C144, C145, C151, C152, C153, C159, C160, C161, C168, C169, C170, C171, C177, C178, C179, C180 |
CAP, CERM, 10pF, 50V, +/- 5%, C0G/NP0, 0603 |
AVX |
06035A100JAT2A |
R1, R3, R5, R7, R8, R11, R13, R15, R17, R19, R21, R23, R25, R27, R28, R31, R33, R35, R37, R39, R41, R43, R45, R47, R48, R51, R53, R55, R57, R59, R61, R63, R65, R67, R68, R71, R73, R75, R77, R79 |
RES, 10, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Vishay-Dale |
CRCW060310R0JNEA |
R2, R4, R6, R10, R14, R16, R18, R20, R22, R24, R26, R30, R34, R36, R38, R40, R42, R44, R46, R50, R54, R56, R58, R60, R62, R64, R66, R70, R74, R76, R78, R80 |
RES, 100, 5%, 0.1 W, 0603 |
Vishay-Dale |
CRCW0603100RJNEA |
R9, R29, R49, R69 |
RES, 0, 5%, 0.1 W, 0603 |
Yageo |
RC0603JR-070RL |
R12, R32, R52, R72 |
RES, 100, 1%, 0.1 W, 0603 |
Yageo |
RC0603FR-07100RL |