SBAU447 May 2024
The DIYAMC-0-EVM provides the ability to evaluate various isolated data converter devices. The EVM includes four-position header strips and is designed to be breadboard compatible for easy evaluation. This provides a convenient method of evaluating a range of devices from one board able to be re-purposed. Refer to the data sheet of the installed device for detailed device specifications.