SBAU447 May 2024
Figure 3-2 shows the example analog input circuit for the DIYAMC-0-EVM.
The input amongst all twenty coupons is identical. Using Coupon A1 as an example, the input is accessible to the user by connector J1. The passive components of the input include R1, R3, & C5 to make a differential anti-aliasing filter with a cutoff frequency of 796kHz, and C7 and C8 to help attenuate common-mode signals. C1 and C2 serve as decoupling capacitors for noise reduction and high-side supply (VDD1) stability.
Using a signal generator or other voltage source, the user can apply an input signal directly to J1.3 (AINP) and J1.2 (AINN). The linear input voltage range of the EVM varies by device selected for the configuration of the user. Reference the device data sheet for more information. Establish the common-mode input voltage if necessary, commonly done by shorting J1.2 (AINN) to J1.1(GND).