SBAU448 September 2024 ADS8681W
The ADS8681WEVM-PDK supports all the interface modes as detailed in the SBASAY5ADS868x 16-Bit, High-Speed, Single-Supply, SAR ADC DAQ System With Programmable, Bipolar Input Ranges data sheet. In addition to the standard SPI modes (with single-, dual-, and quad-SDO lanes) the multiSPI™ modes support single- and dual-data output rates and the four possible clock source settings as well. The PHI is capable of operating at a 1.8V logic level and is directly connected to the digital I/O lines of the ADC.
The ADS8681WEVM offers 49.9Ω resistors between the SPI signals and J2 to aid with signal integrity. Typically, in high-speed SPI communication, fast signal edges can cause overshoot; these 49.9Ω resistors slow down the signal edges to minimize signal overshoot.