The ADS8681WEVM Performance Development Kit (PDK)
includes the following:
- Hardware and software required for diagnostic
testing as well as accurate performance evaluation of the ADS8681W.
- The PHI controller, which provides a convenient
communication interface to the ADS8681W over USB 2.0 (or higher).
- Easy-to-use evaluation software for 64-bit Microsoft®
Windows® 10 or 11 operating
systems.
- The software suite includes graphical tools for
data capture, histogram analysis, spectral analysis, linearity analysis,and custom
configuration of the ADS8681W. This suite also has a provision for exporting data for
post-processing.