SBAU448 September 2024 ADS8681W
The following specifications are applicable to the ADS8681WEVM board and the PHI.
Parameter | Conditions |
Value |
|
---|---|---|---|
Temperature | Recommended operating free-air temperature range, TA | 15°C ≤ TA ≤ 35°C | |
External power supply voltage | Recommended voltage range for TP2 to GND | 6V ≤ VEXT ≤ 9V | |
Analog input range |
AIN_P − AIN_M |
Input range = ±3 × VREF | -12.288V ≤ AIN_x ≤ 12.288V |
Input range = ±2.5 × VREF | -10.24V ≤ AIN_x ≤ 10.24V | ||
Input range = ±1.5 × VREF | -6.144V ≤ AIN_x ≤ 6.144V | ||
Input range = ±1.25 × VREF | -5.12V ≤ AIN_x ≤ 5.12V | ||
Input range = ±0.625 × VREF | -2.56V ≤ AIN_x ≤ 2.56V | ||
Input range = 3 × VREF | 0V ≤ AIN_x ≤ 12.288V | ||
Input range = 2.5 × VREF | 0V ≤ AIN_x ≤ 10.24V | ||
Input range = 1.5 × VREF | 0V ≤ AIN_x ≤ 6.144V | ||
Input range = 1.25 × VREF | 0V ≤ AIN_x ≤ 5.12V |