SBAU456 September 2024 ADS9212
This kit consists of the ADS9212EVM and the ADS9212EVM-GUI software. The ADS9212EVM includes a standard FMC connector on the bottom of the PCB, which can be used to mate with standard FPGA kits. However, to use the GUI (graphical user interface) software, the ADS9212EVM must be used in conjunction with the TSWDC155EVM controller (sold separately).