SBAU460 April 2024 PCM1841-Q1
The PCM1841Q1EVM-PDK is an evaluation board to allow the user to measure the performance of the PCM1841-Q1 device. The EVM is powered off a single supply, features input terminals, test friendly output and clock terminals, and easy control over the control pins by using jumpers. Power supply options are made flexible, and a reset button is available to allow the user to replicate the end application as close as possible.