SBAU460 April 2024 PCM1841-Q1
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer | Alternate Part Number | Alternate Manufacturer |
---|---|---|---|---|---|---|---|---|
!PCB1 |
1 |
Printed Circuit Board |
DC290 |
Any |
||||
C1, C3, C7, C9, C11, C13, C23, C27, C29, C42 |
10 |
0.1uF |
CAP, CERM, 0.1uF, 16V, +/- 10%, X7R, 0402 |
0402 |
8.85012E+11 |
Wurth Elektronik |
||
C2 |
1 |
1uF |
CAP, CERM, 1uF, 16V, +/- 10%, X7R, 0603 |
0603 |
8.85012E+11 |
Wurth Elektronik |
||
C4, C8, C10 |
3 |
10uF |
CAP, CERM, 10uF, 10V, +/- 20%, X5R, 0603 |
0603 |
C1608X5R1A106M080AC |
TDK |
||
C5 |
1 |
1uF |
CAP, CERM, 1uF, 16V, +/- 10%, X7R, 0603 |
0603 |
EMK107B7105KA-T |
Taiyo Yuden |
||
C6 |
1 |
1uF |
CAP, CERM, 1uF, 16V, +/- 10%, X5R, 0402 |
0402 |
EMK105BJ105KVHF |
Taiyo Yuden |
||
C12, C24, C26, C30 |
4 |
10uF |
CAP, CERM, 10uF, 16V, +/- 20%, X5R, 0603 |
0603 |
EMK107BBJ106MA-T |
Taiyo Yuden |
||
C14, C15, C16, C17, C18, C19, C20, C21 |
8 |
1µF Film Capacitor 12V 10V Acrylic, Metallized 1206 (3216 Metric) |
1206 |
FCA1206A105M-H3 |
Cornell Dubilier Electronics |
|||
C22, C28 |
2 |
0.01uF |
CAP, CERM, 0.01uF, 16V, +/- 10%, X7R, 0402 |
0402 |
520L103KT16T |
AT Ceramics |
||
D1, D3 |
2 |
Green |
LED, Green, SMD |
LED_0805 |
LTST-C170KGKT |
Lite-On |
||
D2 |
1 |
Red |
LED, Red, SMD |
1206 |
LTST-C150CKT |
Lite-On |
||
H1, H2, H3, H4 |
4 |
Small nylon hex nut, 0.10 thick with a 0.250 outside diameter and a 4-40 threading |
Hex Nut,4-40 Thread, 250" Head Dia |
9605 |
Keystone |
|||
H5, H6, H7, H8 |
4 |
Standoff, Hex, Male/Female, 4-40, Nylon, 1/2" |
Standoff, Hex, Male/Female, 4-40, Nylon, 1/2" |
4802 |
Keystone |
|||
J1, J2, J3, J4 |
4 |
Terminal Block, 3.5mm Pitch, 4x1, TH |
14x8.2x6.5mm |
ED555/4DS |
On-Shore Technology |
|||
J5, J13, J17, J18, J20, J21 |
6 |
Header, 100mil, 3x1, Gold, TH |
3x1 Header |
TSW-103-07-G-S |
Samtec |
|||
J6 |
1 |
Terminal Block, 3.5mm Pitch, 2x1, TH |
7.0x8.2x6.5mm |
ED555/2DS |
On-Shore Technology |
|||
J8 |
1 |
Header, 100mil, 4x2, Gold, TH |
4x2 Header |
TSW-104-07-G-D |
Samtec |
|||
J9, J10, J14, J15, J16 |
5 |
Header, 100mil, 2x1, Gold, TH |
2x1 Header |
TSW-102-07-G-S |
Samtec |
|||
J19 |
1 |
Header, 100mil, 1pos, Gold, TH |
Test point |
TSW-101-07-G-S |
Samtec |
|||
MK1 |
1 |
Ultra-Low Noise Microphone with Differential Output, LGA-4 |
4x3mm, LGA |
ICS-40720 |
InvenSense |
|||
Q1 |
1 |
20V |
MOSFET, 2-CH, N/P-CH, 20V, 0.18A, SOT-563 |
SOT-563 |
SI1035X-T1-GE3 |
Vishay-Siliconix |
None |
|
Q2 |
1 |
50V |
MOSFET, N-CH, 50V, 0.21A, SOT-323 |
SOT-323 |
BSS138W |
Fairchild Semiconductor |
None |
|
R1, R3, R8, R9, R10, R11, R12 |
7 |
10k |
RES, 10 k, 5%, 0.1 W, 0603 |
0603 |
CRCW060310K0JNEA |
Vishay-Dale |
||
R2 |
1 |
24k |
RES, 24 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW060324K0JNEA |
Vishay-Dale |
||
R4 |
1 |
7.5k |
RES, 7.5 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06037K50JNEA |
Vishay-Dale |
||
R5 |
1 |
0 |
RES, 0, 5%, 0.125 W, 0805 |
0805 |
CRCW08050000Z0EA |
Vishay-Dale |
||
R6 |
1 |
10k |
RES, 10 k, 5%, 0.063 W, 0402 |
0402 |
CRCW040210K0JNED |
Vishay-Dale |
||
R7, R13, R15 |
3 |
442 |
RES, 442, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW0603442RFKEA |
Vishay-Dale |
||
R34 |
1 |
5.1k |
RES, 5.1 k, 5%, 0.05 W, 0201 |
0201 |
RC0201JR-075K1L |
Yageo America |
||
SH1, SH2, SH3, SH4, SH5, SH6, SH7, SH8, SH9, SH10, SH11 |
11 |
1x2 |
Shunt, 100mil, Gold plated, Black |
Shunt |
SNT-100-BK-G |
Samtec |
969102-0000-DA |
3M |
SW1 |
1 |
Switch, Tactile, SPST-NO, 0.05A, 12V, SMT |
Switch, 4.4x2x2.9 mm |
TL1015AF160QG |
E-Switch |
|||
TP9, TP10 |
2 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Test point |
5011 |
Keystone |
|||
U1 |
1 |
Quad Channel, 32Bit, 19kHz, Burr-Brown Audio ADC |
VQFN24 |
PCM1841QRGERQ1 |
Texas Instruments |
|||
U2 |
1 |
500mA, Low Quiescent Current, Low-Noise, High PSRR, Low-Dropout Linear Regulator for Automotive, DRB0008B (VSON-8) |
DRB0008B |
TPS73533QDRBRQ1 |
Texas Instruments |
Texas Instruments |
||
U3 |
1 |
Low Power, Dual Voltage Detector in Small uSON package, DRY0006A (USON-6) |
DRY0006A |
TPS3780ADRYR |
Texas Instruments |
TPS3780ADRYT |
Texas Instruments |
|
U4 |
1 |
500mA, Low Quiescent Current, Low-Noise, High PSRR, Low-Dropout Linear Regulator for Automotive, DRB0008B (VSON-8) |
DRB0008B |
TPS73518QDRBRQ1 |
Texas Instruments |
Texas Instruments |
||
FID1, FID2, FID3, FID4, FID5, FID6 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|||
J7 |
0 |
Connector, Header, High Speed, 20 pairs, SMT |
QTE-020-01-X-D-A |
QTE-020-01-L-D-A |
Samtec |
|||
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP11, TP12, TP13, TP14, TP15, TP16, TP17 |
0 |
Test Point, Miniature, Red, TH |
Red Miniature Test point |
5000 |
Keystone |
|||
TP19, TP20, TP21, TP22, TP25 |
0 |
Test Point, Miniature, Green, TH |
Green Miniature Test point |
5116 |
Keystone |