SBAU468 September   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Interfaces
      1. 2.1.1 Analog Input
      2. 2.1.2 EVM Output Configurations and Descriptions
      3. 2.1.3 Amplifier Output
        1. 2.1.3.1 Differential Output
        2. 2.1.3.2 Single-Ended Output, Fixed Gain
        3. 2.1.3.3 Single-Ended Output, Ratiometric Gain
      4. 2.1.4 Modulator Output
        1. 2.1.4.1 External Clock
    2. 2.2 Power Supplies
      1. 2.2.1 VDD1/AVDD Input
      2. 2.2.2 VDD2/DVDD Input
    3. 2.3 EVM Operation
      1. 2.3.1 Analog Input and VDD1/AVDD Power
      2. 2.3.2 Outputs and VDD2/DVDD Power
      3. 2.3.3 Test Procedure
        1. 2.3.3.1 Equipment Setup
        2. 2.3.3.2 Procedure
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Related Documentation

Specification

The AMC038XEVM provides the ability to evaluate various isolated data converter devices. The EVM includes component placeholders on the output that are configurable based on the device being tested. This provides a convenient method of evaluating a range of devices from one board able to be re-purposed. Refer to the data sheet of the installed device for detailed device specifications.