SBAU468 September 2024
The analog supply voltage can be applied directly to J2.2 (DVDD) with respect to J2.1 (DGND). The outputs can be observed at J3.1 and J3.2 and are dependent on the device selected and installed.
Pin Number | Signal | Description |
---|---|---|
J2.2 | VDD2/DVDD | Connection to the installed VDD2/DVDD terminal of the device. |
J2.1 | GND2/DGND | Connection to the installed GND2/DGND terminal of the device. |
J3.2 | VOUTP | Positive analog output from the installed device. |
J3.1 | VOUTN | Negative analog output from the installed device. |
Pin Number | Signal | Description |
---|---|---|
J2.2 | VDD2/DVDD | Connection to the installed VDD2/DVDD terminal of the device. |
J2.1 | GND2/DGND | Connection to the installed GND2/DGND terminal of the device. |
J3.2 | VOUT | Analog output from the installed device. |
J3.1 | VREF | Reference voltage for output gain. |
Pin Number | Signal | Description |
---|---|---|
J2.2 | VDD2/DVDD | Connection to the installed VDD2/DVDD terminal of the device. |
J2.1 | GND2/DGND | Connection to the installed GND2/DGND terminal of the device. |
J3.2 | CLKIN | Clock input for the installed device. |
J3.1 | DOUT | Digital output from the installed device. |