U1 is the INA75x current-sense amplifier. The
INA75xEVM board comes with either of the four devices in the family (INA750A,
INA750B, INA751A and INA751B ). Link to the correct orderable EVM is provided in
individual product folders.
- A differential voltage is generated when the load current flows through the
integrated shunt that is connected across the inputs IS+ and IS–.
- The INA75x can be configured to allow for unidirectional or bidirectional operation.
- The INA75x gain can be configured to optimize
output voltage swing.