SBAU480 November 2024
Table 4-1shows the BOM of INA750AEVM. Only U1 is different for the rest of the INA75xEVM variants.
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1 | 1 | 1uF | CAP, CERM, 1uF, 50V, +/- 10%, X6S, 0603 | 0603 | C1608X6S1H105K080AC | TDK |
C2 | 1 | 0.1uF | CAP, CERM, 0.1uF, 50V, +/- 20%, X7R, 0402 | 0402 | GRM155R71H104ME14D | MuRata |
D1, D2 | 2 | LED, White, SMD | 0805 | VAOL-S8WR4 | Visual Communications Company, LLC | |
H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.375 X 0.235, Black | Black Bumpon | SJ61A2 | 3M | |
J1, J2, J6, J7, J8 | 5 | CONN PIN RCPT .018-.021 SOLDER | PIN_RCPT | 3-331272-8 | TE Connectivity | |
J3 | 1 | Header, 2.54mm, 10x2, Gold, SMT | 1000x180x290mil | TSM-110-01-L-DV-P | Samtec | |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
MP1, MP2 | 2 | Terminal Connector Rectangular Lug, Grounding 6-14 AWG 1/4 Stud | TERMINAL_CONN | LAMA6-14-QY | Panduit | |
R1, R5, R8, R11 | 4 | 10.0k | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210K0FKED | Vishay-Dale |
R2, R3, R4 | 3 | 0 | RES, 0, 5%, 0.063 W, 0402 | 0402 | CRC0402JR-070RL | Yageo America |
R6 | 1 | 20.0k | RES, 20.0 k, 1%, 0.063 W, 0402 | 0402 | CRCW040220K0FKED | Vishay-Dale |
R7 | 1 | 15.0k | RES, 15.0 k, 1%, 0.063 W, 0402 | 0402 | CRCW040215K0FKED | Vishay-Dale |
R9, R10 | 2 | 4.99k | RES, 4.99 k, 1%, 0.063 W, 0402 | 0402 | CRCW04024K99FKED | Vishay-Dale |
SH-J1, SH-J2, SH-J3, | 3 | 1x2 | Shunt, 100mil, Flash Gold, Black | Closed Top 100mil Shunt | SPC02SYAN | Sullins Connector Solutions |
TP1, TP2, TP3, TP4, TP5, TP6 | 6 | Test Point, Miniature, SMT | Test point_Keystone_Miniature | 5015 | Keystone | |
U1 | 1 | INA750AIREMR | VQFN14 | INA750AIREMR | Texas Instruments |