Menu
Product
Email
PDF
Order now
Interfacing the TI AFE7769DEVM With the Altera Arria 10 FPGA
SBAU484
February 2025
AFE7728D
,
AFE7768D
,
AFE7769D
CONTENTS
SEARCH
Interfacing the TI AFE7769DEVM With the Altera Arria 10 FPGA
1
Abstract
Trademarks
1
Introduction
2
Hardware and Software Setup
2.1
Hardware Setup
2.2
Software Setup
2.3
Test Cases
2.3.1
Initial Bringup for All Test Cases
2.3.1.1
Test Case 1: Generate Sinusoidal tx_data From NCO @ 5MHz
2.3.1.2
Test case 2: Generate Sinusoidal tx_data From NCO @ 20MHz
2.3.1.3
Test Case 3: Connect Signal Generator Output Port to RX of the AFE7769DEVM (at output power, -13dBm)
2.3.1.4
Test Case 4: Connect Signal Generator Output Port to RX of the AFE7769DEVM (at output power, -23dBm)
IMPORTANT NOTICE
search
No matches found.
Full reading width
Full reading width
Comfortable reading width
Expanded reading width
Card for each section
Card with all content
User's Guide
Interfacing the TI AFE7769DEVM With the Altera Arria 10 FPGA