Input | Output | Supply | ||||
---|---|---|---|---|---|---|
ViMin | ViMax | VoMin | VoMax | Vcc | Vee | Vref |
–2.0V | 2.0V | 0V | 5V | 5V | 0V | 2.5V |
This circuit utilizes a triangle wave generator and comparator to generate a 500kHz pulse-width-modulated (PWM) waveform with a duty cycle that is inversely proportional to the input voltage. An op amp and comparator (U3 and U4) generate a triangle waveform which is applied to the inverting input of a second comparator (U2). The input voltage is applied to the non-inverting input of U2. By comparing the input waveform to the triangle wave, a PWM waveform is produced. U2 is placed in the feedback loop of an error amplifier (U1) to improve the accuracy and linearity of the output waveform.
DC Simulation Results
Texas Instruments, Simulation for PWM Generator Circuit, circuit SPICE simulation file
Texas Instruments, Analog PWM Generator 5V, 500kHz PWM Output, reference design
OPA2365 | |
---|---|
Vss | 2.2V to 5.5V |
VinCM | Rail-to-rail |
Vout | Rail-to-rail |
Vos | 100µV |
Iq | 4.6mA |
Ib | 2pA |
UGBW | 50MHz |
SR | 25V/µs |
#Channels | 2 |
OPA2365 |
TLV3502 | |
---|---|
Vss | 2.2V to 5.5V |
VinCM | Rail-to-rail |
Vout | Rail-to-rail |
Vos | 1mV |
Iq | 3.2mA |
Ib | 2pA |
UGBW | — |
SR | — |
#Channels | 2 |
TLV3502 |
OPA2353 | |
---|---|
Vss | 2.7V to 5.5V |
VinCM | Rail-to-rail |
Vout | Rail-to-rail |
Vos | 3mV |
Iq | 5.2mA |
Ib | 0.5pA |
UGBW | 44MHz |
SR | 22V/µs |
#Channels | 2 |
OPA2352 |